Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 459V 10/1 AR WR
Part #:0220-64887
Catalog #:459V 10/1 AR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 5.43 in | A: | 12.58 |
| J: | 10 in | DL: | 5 |
| G: | 5 | U: | 1.125 in |
| M: | 3.21 | I: | 5.23 in |
| L: | 8.44 in | O: | 3.75 in |
| N: | 8.75 | Center Distance (in): | 4.501 in |
| F: | 11 | T: | 1.75 |
| Hole dia: | 0.6875 in | K: | 5 in |
| B: | 11.58 | V: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Input HP: | 18.4 |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Ratio: | 10:1 |
| Product Line: | Worm Gear Drive | Series Code: | 450 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Model Code: | 459V | Style: | AR |
| Input Style: | Solid Shaft | Center Distance (in): | 4.501 |
| Input Keyway: | 1/4 X 2.50 in | Input HP @ 1750 RPM: | 18.4 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Series: | Hub City-Worm Gear Reducer |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2500 |
| Assembly: | 459V-AR | Output Key: | 3/8 X 3.03 |
| Output Shaft Assembly Code: | AR | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5772 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,000 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798054612 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

