Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 459V 30/1 AR WR
Part #:0220-64890
Catalog #:459V 30/1 AR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.23 in | G: | 5 |
| U: | 1.125 in | O: | 3.75 in |
| M: | 3.21 | Center Distance (in): | 4.501 in |
| T: | 1.75 | A: | 12.58 |
| Hole dia: | 0.6875 in | N: | 8.75 |
| DL: | 5 | V: | 0.75 in |
| K: | 5 in | J: | 10 in |
| F: | 11 | O*: | 5.43 in |
| L: | 8.44 in | B: | 11.58 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Product Line: | Worm Gear Drive | Gear Type: | Worm |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Style: | AR |
| Model Code: | 459V | Series Code: | 450 |
| Input HP: | 7.72 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 7.72 | Reducer: | Worm - Right Angle |
| Assembly: | 459V-AR | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 2.50 in |
| Input Style: | Solid Shaft | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Assembly Code: | AR | Thrust Rating - output shaft: | 2500 |
| Output Key: | 3/8 X 3.03 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.501 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 6429 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,000 lb |
General Specifications
| UPC: | 662798054643 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

