Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 459V 50/1 CL WR
Part #:0220-64920
Catalog #:459V 50/1 CL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5 in | M: | 3.21 |
| L: | 8.44 in | Hole dia: | 0.6875 in |
| Center Distance (in): | 4.501 in | I: | 5.23 in |
| F: | 11 | G: | 5 |
| DL: | 5 | V: | 0.75 in |
| N: | 8.75 | O: | 3.75 in |
| T: | 1.75 | J: | 10 in |
| B: | 11.58 | A: | 12.58 |
| U: | 1.125 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Input HP: | 5 |
| Input Diameter (in): | 1.125 in | Model Code: | 459V |
| Product Line: | Worm Gear Drive | Series Code: | 450 |
| Gear Type: | Worm | Style: | CL |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2500 |
| Output Shaft Assembly Code: | CL | Output Key: | 3/8 X 3.03 |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.501 | Series: | Hub City-Worm Gear Reducer |
| Assembly: | 459V-CL | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Input HP @ 1750 RPM: | 5 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 6356 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,000 lb |
General Specifications
| UPC: | 662798054940 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

