Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 459V 60/1 CL WR
Part #:0220-64921
Catalog #:459V 60/1 CL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 8.44 in | A: | 12.58 |
| I: | 5.23 in | Hole dia: | 0.6875 in |
| K: | 5 in | B: | 11.58 |
| J: | 10 in | G: | 5 |
| U: | 1.125 in | V: | 0.75 in |
| Center Distance (in): | 4.501 in | M: | 3.21 |
| T: | 1.75 | N: | 8.75 |
| O: | 3.75 in | F: | 11 |
| DL: | 5 |
Technical Specifications
| Product Type: | Right Angle | Input HP: | 4.03 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Product Line: | Worm Gear Drive |
| Series Code: | 450 | Style: | CL |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Service Factor: | 1 | Model Code: | 459V |
| Thrust Rating - output shaft: | 2500 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Series: | Hub City-Worm Gear Reducer | Input Keyway: | 1/4 X 2.50 in |
| Input HP @ 1750 RPM: | 4.03 | Center Distance (in): | 4.501 |
| Output Key: | 3/8 X 3.03 | Assembly: | 459V-CL |
| Output Shaft Assembly Code: | CL | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5974 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,000 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798054957 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

