Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450V 50/1 AR WR 56C
Part #:0220-64934
Catalog #:450V 50/1 AR WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | DL: | 5 |
| A: | 12.58 | K: | 5 in |
| BD: | 6.5 | J: | 10 in |
| Center Distance (in): | 4.501 in | G: | 5 |
| LQ: | 6.75 in | N: | 8.75 |
| O: | 3.75 in | Hole dia: | 0.6875 in |
| I: | 5.67 in | AK: | 4.5 |
| T: | 1.75 | O*: | 5.43 in |
| F: | 11 | V: | 0.75 in |
| B: | 11.58 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio: | 50:1 | Frame Size: | 56C |
| Series Code: | 450 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP: | 5 |
| Style: | AR | Model Code: | 450V |
| Output Diameter (in): | 1.75 in | Product Line: | Worm Gear Drive |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Assembly: | 450V-AR | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.03 | Thrust Rating - output shaft: | 2500 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | Hub City-Worm Gear Reducer |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | AR | Input HP @ 1750 RPM: | 5 |
| Center Distance (in): | 4.501 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,000 lb | Output Torque Rating (in-lb): | 6356 in/lbs |
General Specifications
| UPC: | 662798055084 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

