Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450V 60/1 CR WR 182TC
Part #:0220-65047
Catalog #:450V 60/1 CR WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.58 | BE1: | 0.5 in |
| LQ: | 6.75 in | AJ: | 7.25 |
| Hole dia: | 0.6875 in | AK: | 8.5 |
| V: | 0.75 in | Center Distance (in): | 4.501 in |
| G: | 5 | A: | 12.58 |
| N: | 8.75 | DL: | 5 |
| O: | 3.75 in | J: | 10 in |
| BD: | 9 | K: | 5 in |
| I: | 5.67 in | BF: | 0.53 |
| F: | 11 | T: | 1.75 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 450V |
| Series Code: | 450 | Gear Type: | Worm |
| Style: | CR | Output Diameter (in): | 1.75 in |
| Frame Size: | 180TC | Product Line: | Worm Gear Drive |
| Ratio: | 60:1 | Input HP: | 4.03 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.03 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | CR |
| Overhung Load: | 2,000 | Assembly: | 450V-CR |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.03 |
| Mounting Style: | R | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 4.501 | Series: | Hub City-Worm Gear Reducer |
| Input Style: | C-Face Quill | Keyway: | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2500 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,000 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5974 in/lbs |
General Specifications
| UPC: | 662798055626 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

