Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 10/1 A WR
Part #:0220-65100
Catalog #:521 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.06 | O: | 4.47 in |
| B: | 10.75 | C: | 13.167 in |
| D: | 5.375 | H-Tap size: | 5/8 UNC in |
| G: | 1.875 | Center Distance (in): | 5.168 in |
| L: | 9.25 in | K: | 4.75 in |
| F: | 3.75 | T: | 1.75 |
| I: | 5.98 in | M: | 3.27 |
| TAP Depth: | 1 in | U: | 1.25 in |
| N: | 7.81 | J: | 9.5 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 521 |
| Ratio: | 10:1 | Input HP: | 25.9 |
| Style: | A | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output RPM: | 175 |
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Assembly: | 521-A | Keyway: | 1/4 x 1/8 |
| Output Key: | 3/8 X 3.50 | Ratio Range: | 10:1 |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | A | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 25.9 | Input Keyway: | 1/4 X 2.63 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.168 | Overhung Load: | 2,600 |
| Reducer: | Worm - Right Angle | Mounting Style: | A |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 8183 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798055848 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

