Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 30/1 C WR
Part #:0220-65117
Catalog #:521 30/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.875 | D: | 5.375 |
| O: | 4.47 in | C: | 13.167 in |
| L: | 9.25 in | I: | 5.98 in |
| F: | 3.75 | J: | 9.5 in |
| Center Distance (in): | 5.168 in | A: | 5.06 |
| M: | 3.27 | H-Tap size: | 5/8 UNC in |
| K: | 4.75 in | N: | 7.81 |
| U: | 1.25 in | T: | 1.75 |
| B: | 10.75 | TAP Depth: | 1 in |
Technical Specifications
| Input HP: | 10.8 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Style: | C |
| Gear Type: | Worm | Model Code: | 521 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 10.8 | Output Key: | 3/8 X 3.50 |
| Series: | Hub City-Worm Gear Reducer | Input Keyway: | 1/4 X 2.63 in |
| Ratio Range: | 30:1 | Center Distance (in): | 5.168 |
| Mounting Style: | C | Output Shaft Assembly Code: | C |
| No. of Gear Reductions: | Single | Overhung Load: | 2,600 |
| Keyway: | 1/4 x 1/8 | Assembly: | 521-C |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 9174 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056012 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

