Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 60/1 C WR
Part #:0220-65120
Catalog #:521 60/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.167 in | N: | 7.81 |
| F: | 3.75 | D: | 5.375 |
| A: | 5.06 | O: | 4.47 in |
| I: | 5.98 in | B: | 10.75 |
| U: | 1.25 in | G: | 1.875 |
| J: | 9.5 in | T: | 1.75 |
| TAP Depth: | 1 in | L: | 9.25 in |
| H-Tap size: | 5/8 UNC in | K: | 4.75 in |
| Center Distance (in): | 5.168 in | M: | 3.27 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input HP: | 5.3 |
| Model Code: | 521 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | 520 | Service Factor: | 1 |
| Style: | C | Product Line: | Worm Gear Drive |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Assembly Code: | C |
| Input HP @ 1750 RPM: | 5.3 | Input RPM: | 1,750 |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 2.63 in | Overhung Load: | 2,600 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.168 | Mounting Style: | C |
| Assembly: | 521-C | Output Key: | 3/8 X 3.50 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8135 in/lbs |
General Specifications
| UPC: | 662798056043 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

