Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 522 40/1 A WR
Part #:0220-65125
Catalog #:522 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.26 | Ratio: | 40:1 |
| Service Factor: | 1.0 | Product Line: | Worm Gear Drive |
| Input Diameter (in): | 1.25 in | Series Code: | 520 |
| Product Type: | Right Angle | Model Code: | 522 |
| Gear Type: | Worm | Style: | A |
| Output RPM: | 43.8 | Keyway: | 1/4 x 1/8 |
| Input Style: | Shaft | Center Distance (in): | 5.16 |
| Ratio Range: | 40:1 | Mounting Style: | A |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 9077 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056098 | Weight: | 135.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

