Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 523 30/1 R WR
Part #:0220-65138
Catalog #:523 30/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 10.8 | Output RPM: | 58.3 |
| Product Line: | Worm Gear Drive | Model Code: | 523 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Ratio: | 30:1 | Series Code: | 520 |
| Input Diameter (in): | 1.25 in | Style: | R |
| Gear Type: | Worm | Center Distance (in): | 5.16 |
| Mounting Style: | R | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 30:1 | Input Style: | Shaft |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 9174 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056227 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

