Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 60/1 A WR 182TC
Part #:0220-65148
Catalog #:524 60/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | J: | 9.5 in |
| D: | 5.375 | H-Tap size: | 5/8 UNC in |
| AK: | 8.5 | G: | 1.875 |
| T: | 1.75 | I: | 5.98 in |
| N: | 7.81 | B: | 10.75 |
| C: | 13.167 in | A: | 5.06 |
| BE1: | 0.5 in | LQ1: | 7.5 in |
| K: | 4.75 in | AJ: | 7.25 |
| O: | 4.17 in | BD: | 9 |
| Center Distance (in): | 5.168 in | F: | 3.75 |
| TAP Depth: | 1 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input HP: | 5.3 | Series Code: | 520 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Ratio: | 60:1 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Model Code: | 524 |
| Output RPM: | 29.2 | Style: | A |
| Product Line: | Worm Gear Drive | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.50 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | A | Series: | Hub City-Worm Gear Reducer |
| Center Distance (in): | 5.168 | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Keyway: | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Mounting Style: | A |
| Input HP @ 1750 RPM: | 5.3 | No. of Gear Reductions: | Single |
| Assembly: | 524-A | Overhung Load: | 2,600 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8135 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798056326 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

