Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 40/1 B WR 182TC
Part #:0220-65153
Catalog #:524 40/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.98 in | BE1: | 0.5 in |
| J: | 9.5 in | AK: | 8.5 |
| D: | 5.375 | TAP Depth: | 1 in |
| O: | 4.17 in | G: | 1.875 |
| A: | 5.06 | BF: | 0.53 |
| H-Tap size: | 5/8 UNC in | T: | 1.75 |
| LQ1: | 7.5 in | B: | 10.75 |
| K: | 4.75 in | BD: | 9 |
| Center Distance (in): | 5.168 in | AJ: | 7.25 |
| C: | 13.167 in | N: | 7.81 |
| F: | 3.75 |
Technical Specifications
| Series Code: | 520 | Input HP: | 8.26 |
| Product Type: | Right Angle | Model Code: | 524 |
| Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Line: | Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Style: | B |
| Gear Type: | Worm | Output Key: | 3/8 X 3.50 |
| No. of Gear Reductions: | Single | Mounting Style: | B |
| Overhung Load: | 2,600 | Input Keyway (C Face): | 1/4 x 1/8 |
| Keyway: | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | B | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Center Distance (in): | 5.168 | Input HP @ 1750 RPM: | 8.26 |
| Assembly: | 524-B | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 9077 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056371 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

