Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 50/1 B WR 182TC
Part #:0220-65154
Catalog #:524 50/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.75 in | D: | 5.375 |
| BE1: | 0.5 in | LQ1: | 7.5 in |
| C: | 13.167 in | B: | 10.75 |
| I: | 5.98 in | AJ: | 7.25 |
| F: | 3.75 | H-Tap size: | 5/8 UNC in |
| N: | 7.81 | Center Distance (in): | 5.168 in |
| T: | 1.75 | O: | 4.17 in |
| J: | 9.5 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| TAP Depth: | 1 in | G: | 1.875 |
| A: | 5.06 |
Technical Specifications
| Input HP: | 6.53 | Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Style: | B |
| Output Diameter (in): | 1.75 in | Model Code: | 524 |
| Series Code: | 520 | Ratio: | 50:1 |
| Output RPM: | 35 | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Mounting Style: | B |
| Input HP @ 1750 RPM: | 6.53 | Input Style: | C-Face Quill |
| Overhung Load: | 2,600 | Assembly: | 524-B |
| Center Distance (in): | 5.168 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | B | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | Hub City-Worm Gear Reducer | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.50 | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 8669 in/lbs |
General Specifications
| UPC: | 662798056388 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

