Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 10/1 A WR 213TC
Part #:0220-65163
Catalog #:524 10/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.98 in | BE1: | 0.5 in |
| H-Tap size: | 5/8 UNC in | B: | 10.75 |
| F: | 3.75 | K: | 4.75 in |
| A: | 5.06 | Center Distance (in): | 5.168 in |
| O: | 4.17 in | T: | 1.75 |
| AK: | 8.5 | N: | 7.81 |
| TAP Depth: | 1 in | BF: | 0.53 |
| BD: | 9 | J: | 9.5 in |
| G: | 1.875 | D: | 5.375 |
| LQ1: | 7.5 in | AJ: | 7.25 |
| C: | 13.167 in |
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Frame Size: | 210TC |
| Input HP: | 25.9 | Style: | A |
| Product Line: | Worm Gear Drive | Model Code: | 524 |
| Input Diameter (in): | 1.375 in | Series Code: | 520 |
| Gear Type: | Worm | Assembly: | 524-A |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Keyway: | 5/16 x 5/32 | Series: | Hub City-Worm Gear Reducer |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 25.9 |
| Mounting Style: | A | Output Shaft Orientation: | LR |
| Center Distance (in): | 5.168 | Overhung Load: | 2,600 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | A | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.50 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 8183 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 138.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

