Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 60/1 A WR 213TC
Part #:0220-65169
Catalog #:524 60/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.75 |
| I: | 5.98 in | G: | 1.875 |
| BF: | 0.53 | Center Distance (in): | 5.168 in |
| AK: | 8.5 | J: | 9.5 in |
| O: | 4.17 in | LQ1: | 7.5 in |
| TAP Depth: | 1 in | A: | 5.06 |
| BE1: | 0.5 in | F: | 3.75 |
| B: | 10.75 | C: | 13.167 in |
| K: | 4.75 in | D: | 5.375 |
| N: | 7.81 | H-Tap size: | 5/8 UNC in |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 60:1 | Series Code: | 520 |
| Output Diameter (in): | 1.75 in | Style: | A |
| Output RPM: | 29.2 | Product Line: | Worm Gear Drive |
| Frame Size: | 210TC | Input HP: | 5.3 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.375 in | Model Code: | 524 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Overhung Load: | 2,600 | Series: | Hub City-Worm Gear Reducer |
| Keyway: | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.168 | Output Shaft Assembly Code: | A |
| Input HP @ 1750 RPM: | 5.3 | Output Key: | 3/8 X 3.50 |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Mounting Style: | A | Reducer: | Worm - Right Angle |
| Assembly: | 524-A | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 8135 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798056531 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

