Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 15/1 C WR 213TC
Part #:0220-65178
Catalog #:524 15/1 C WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | K: | 4.75 in |
| D: | 5.375 | J: | 9.5 in |
| AK: | 8.5 | O: | 4.17 in |
| I: | 5.98 in | F: | 3.75 |
| BE1: | 0.5 in | H-Tap size: | 5/8 UNC in |
| C: | 13.167 in | AJ: | 7.25 |
| TAP Depth: | 1 in | A: | 5.06 |
| T: | 1.75 | G: | 1.875 |
| LQ1: | 7.5 in | B: | 10.75 |
| N: | 7.81 | BD: | 9 |
| Center Distance (in): | 5.168 in |
Technical Specifications
| Input Diameter (in): | 1.375 in | Product Line: | Worm Gear Drive |
| Service Factor: | 1 | Gear Type: | Worm |
| Frame Size: | 210TC | Ratio: | 15:1 |
| Output Diameter (in): | 1.75 in | Input HP: | 19.2 |
| Output RPM: | 117 | Model Code: | 524 |
| Product Type: | Right Angle | Series Code: | 520 |
| Style: | C | Center Distance (in): | 5.168 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.2 | Output Shaft Assembly Code: | C |
| Assembly: | 524-C | Mounting Style: | C |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.50 |
| Keyway: | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Series: | Hub City-Worm Gear Reducer | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Overhung Load: | 2,600 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 8861 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798056623 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

