Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 20/1 C WR 213TC
Part #:0220-65179
Catalog #:524 20/1 C WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | LQ1: | 7.5 in |
| N: | 7.81 | G: | 1.875 |
| TAP Depth: | 1 in | F: | 3.75 |
| K: | 4.75 in | T: | 1.75 |
| BD: | 9 | H-Tap size: | 5/8 UNC in |
| J: | 9.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | O: | 4.17 in |
| BF: | 0.53 | AK: | 8.5 |
| C: | 13.167 in | I: | 5.98 in |
| D: | 5.375 | A: | 5.06 |
| B: | 10.75 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Frame Size: | 213TC | Input HP: | 15 |
| Series Code: | 520 | Output Diameter (in): | 1.75 in |
| Model Code: | 524 | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.375 in | Style: | C |
| Product Line: | Worm Gear Drive | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.375 | Series: | Hub City-Worm Gear Reducer |
| Input HP @ 1750 RPM: | 15 | Center Distance (in): | 5.168 |
| Keyway: | 5/16 x 5/32 | Motor Frame Size: | 213TC |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/8 X 3.50 |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,600 |
| Output Shaft Assembly Code: | C | No. of Gear Reductions: | Single |
| Assembly: | 524-C | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9060 in/lbs |
General Specifications
| UPC: | 662798056630 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

