Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 40/1 C WR 213TC
Part #:0220-65181
Catalog #:524 40/1 C WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.06 | G: | 1.875 |
| BE1: | 0.5 in | K: | 4.75 in |
| C: | 13.167 in | F: | 3.75 |
| T: | 1.75 | LQ1: | 7.5 in |
| AK: | 8.5 | D: | 5.375 |
| BD: | 9 | AJ: | 7.25 |
| N: | 7.81 | I: | 5.98 in |
| Center Distance (in): | 5.168 in | B: | 10.75 |
| H-Tap size: | 5/8 UNC in | J: | 9.5 in |
| TAP Depth: | 1 in | O: | 4.17 in |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Input HP: | 8.26 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Frame Size: | 210TC | Output RPM: | 43.8 |
| Series Code: | 520 | Ratio: | 40:1 |
| Product Line: | Worm Gear Drive | Model Code: | 524 |
| Style: | C | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Overhung Load: | 2,600 |
| Output Key: | 3/8 X 3.50 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series: | Hub City-Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | C |
| Input HP @ 1750 RPM: | 8.26 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.168 | No. of Gear Reductions: | Single |
| Assembly: | 524-C | Ratio Range: | 40:1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Keyway: | 5/16 x 5/32 | Mounting Style: | C |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9077 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056654 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

