Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 525 15/1 A WR 213TC
Part #:0220-65192
Catalog #:525 15/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Style: | A |
| Product Type: | Right Angle | Input Diameter (in): | 1.375 in |
| Service Factor: | 1.0 | Input HP: | 19.2 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Model Code: | 525 | Product Line: | Worm Gear Drive |
| Output RPM: | 117 | Series Code: | 520 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Mounting Style: | A | Center Distance (in): | 5.16 |
| Keyway: | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 8861 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056760 | Weight: | 160.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

