Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 526 30/1 L WR 213TC
Part #:0220-65208
Catalog #:526 30/1 L WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Model Code: | 526 |
| Style: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP: | 10.8 |
| Service Factor: | 1.0 | Series Code: | 520 |
| Frame Size: | 210TC | Product Line: | Worm Gear Drive |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Center Distance (in): | 5.16 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Mounting Style: | L |
| Input Style: | C-Face Quill | Keyway: | 5/16 x 5/32 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 9174 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798056920 | Weight: | 154.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

