Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 526 60/1 L WR 213TC
Part #:0220-65211
Catalog #:526 60/1 L WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 520 | Input Diameter (in): | 1.375 in |
| Service Factor: | 1.0 | Model Code: | 526 |
| Input HP: | 5.3 | Frame Size: | 210TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Style: | L |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Keyway: | 5/16 x 5/32 | Mounting Style: | L |
| Center Distance (in): | 5.16 | Motor Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 8135 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798056951 | Weight: | 154.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

