Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 526 60/1 R WR 182TC
Part #:0220-65218
Catalog #:526 60/1 R WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 520 | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Frame Size: | 180TC |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input HP: | 5.3 | Input Diameter (in): | 1.125 in |
| Model Code: | 526 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Style: | R |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Mounting Style: | R |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.16 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8135 in/lbs |
General Specifications
| UPC: | 662798057026 | Weight: | 154.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

