Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 528 20/1 L WR 213TC
Part #:0220-65249
Catalog #:528 20/1 L WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AC: | 0.75 | Hole dia: | 0.8125 in |
| N: | 16.75 | T: | 2.1875 |
| Center Distance (in): | 5.168 in | FH: | 6.63 in |
| J: | 14 in | BD: | 9 |
| B: | 16 | V: | 0.84 in |
| D: | 6.25 | F: | 14 |
| I: | 5.98 in | AK: | 8.5 |
| A: | 16 | O: | 5.53 in |
| AD: | 3/8 NC X 1.00 DP | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 1/2 X 4.63 in | LQ1: | 7.5 in |
Technical Specifications
| Frame Size: | 210TC | Series Code: | 520 |
| Input Diameter (in): | 1.375 in | Model Code: | 528 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Ratio: | 20:1 |
| Product Line: | Worm Gear Drive | Style: | L |
| Input HP: | 15 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.168 | Input HP @ 1750 RPM: | 15 |
| Series: | Hub City-Worm Gear Reducer | Assembly: | 528-L |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 4 |
| Thrust Rating - output shaft: | 4530 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Torque Rating (in-lb): | 9060 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798057330 | Weight: | 234.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

