Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 528 30/1 L WR 213TC
Part #:0220-65250
Catalog #:528 30/1 L WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.5 in | Hole dia: | 0.8125 in |
| J: | 14 in | O: | 5.53 in |
| AC: | 0.75 | Center Distance (in): | 5.168 in |
| BD: | 9 | D: | 6.25 |
| AD: | 3/8 NC X 1.00 DP | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| B: | 16 | N: | 16.75 |
| BF: | 0.53 | I: | 5.98 in |
| FH: | 6.63 in | T: | 2.1875 |
| A: | 16 | V: | 0.84 in |
| F: | 14 | P: | 1/2 X 4.63 in |
Technical Specifications
| Style: | L | Product Line: | Worm Gear Drive |
| Model Code: | 528 | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 2.188 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series Code: | 520 |
| Product Type: | Right Angle | Input HP: | 10.8 |
| Frame Size: | 210TC | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 4530 | Output Key: | 1/2 X 4 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 10.8 |
| No. of Gear Reductions: | Single | Series: | Hub City-Worm Gear Reducer |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.168 |
| Ratio Range: | 30:1 | Motor Frame Size: | 210TC |
| Assembly: | 528-L | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 9174 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798057347 | Weight: | 234.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

