Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 528 60/1 R WR 182TC
Part #:0220-65260
Catalog #:528 60/1 R WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | Hole dia: | 0.8125 in |
| LQ1: | 7.5 in | AD: | 3/8 NC X 1.00 DP |
| FH: | 6.63 in | F: | 14 |
| AK: | 8.5 | J: | 14 in |
| Center Distance (in): | 5.168 in | V: | 0.84 in |
| B: | 16 | P: | 1/2 X 4.63 in |
| I: | 5.98 in | AJ: | 7.25 |
| N: | 16.75 | BD: | 9 |
| BF: | 0.53 | A: | 16 |
| AC: | 0.75 | BE1: | 0.5 in |
| O: | 5.53 in | D: | 6.25 |
Technical Specifications
| Input HP: | 5.3 | Model Code: | 528 |
| Ratio: | 60:1 | Frame Size: | 180TC |
| Series Code: | 520 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Product Line: | Worm Gear Drive | Style: | R |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 4530 |
| Assembly: | 528-R | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Center Distance (in): | 5.168 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Series: | Hub City-Worm Gear Reducer | Output Key: | 1/2 X 4 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8135 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798057446 | Weight: | 234.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

