Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 528 60/1 R WR 213TC
Part #:0220-65267
Catalog #:528 60/1 R WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.168 in |
| LQ1: | 7.5 in | V: | 0.84 in |
| Hole dia: | 0.8125 in | AC: | 0.75 |
| O: | 5.53 in | N: | 16.75 |
| AJ: | 7.25 | I: | 5.98 in |
| AD: | 3/8 NC X 1.00 DP | BF: | 0.53 |
| AK: | 8.5 | F: | 14 |
| BE1: | 0.5 in | A: | 16 |
| P: | 1/2 X 4.63 in | FH: | 6.63 in |
| D: | 6.25 | J: | 14 in |
| T: | 2.1875 | B: | 16 |
Technical Specifications
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.375 in | Frame Size: | 210TC |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Style: | R | Input HP: | 5.3 |
| Output Diameter (in): | 2.188 in | Model Code: | 528 |
| Series Code: | 520 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 4530 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.168 |
| Input HP @ 1750 RPM: | 5.3 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 4 |
| Motor Frame Size: | 210TC | Assembly: | 528-R |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8135 in/lbs |
General Specifications
| UPC: | 662798057514 | Weight: | 234.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

