Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 10/1 AL WR
Part #:0220-65268
Catalog #:529V 10/1 AL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.25 in | G: | 6.75 |
| F: | 15.25 | Center Distance (in): | 5.168 in |
| I: | 5.98 in | B: | 12.58 |
| K: | 5.5 in | A: | 16.83 |
| T: | 2 | O*: | 5.66 in |
| N: | 9.75 | U: | 1.25 in |
| J: | 11 in | M: | 3.27 |
| V: | 0.75 in | L: | 9.25 in |
| DL: | 5.5 | Hole dia: | 0.6875 in |
Technical Specifications
| Input HP: | 25.9 | Style: | AL |
| Series Code: | 520 | Model Code: | 529V |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Service Factor: | 1 |
| Output Shaft Assembly Code: | AL | Thrust Rating - output shaft: | 3000 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.63 in | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 25.9 | Output Shaft Orientation: | LR |
| Series: | Hub City-Worm Gear Reducer | Output Key: | 1/2 X 3.50 |
| Center Distance (in): | 5.168 | Assembly: | 529V-AL |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 8183 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
General Specifications
| UPC: | 662798057521 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

