Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 50/1 AL WR
Part #:0220-65273
Catalog #:529V 50/1 AL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.27 | O*: | 5.66 in |
| J: | 11 in | DL: | 5.5 |
| V: | 0.75 in | F: | 15.25 |
| B: | 12.58 | Hole dia: | 0.6875 in |
| O: | 4.25 in | L: | 9.25 in |
| T: | 2 | K: | 5.5 in |
| U: | 1.25 in | A: | 16.83 |
| N: | 9.75 | Center Distance (in): | 5.168 in |
| I: | 5.98 in | G: | 6.75 |
Technical Specifications
| Style: | AL | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Output RPM: | 35 | Model Code: | 529V |
| Ratio: | 50:1 | Input HP: | 6.53 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.63 in | Thrust Rating - output shaft: | 3000 |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 6.53 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.168 |
| Output Shaft Assembly Code: | AL | Input Style: | Solid Shaft |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Assembly: | 529V-AL |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8669 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
General Specifications
| UPC: | 662798057538 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

