Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 30/1 AR WR
Part #:0220-65278
Catalog #:529V 30/1 AR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.25 in | U: | 1.25 in |
| M: | 3.27 | O: | 4.25 in |
| O*: | 5.66 in | J: | 11 in |
| Center Distance (in): | 5.168 in | T: | 2 |
| F: | 15.25 | N: | 9.75 |
| V: | 0.75 in | G: | 6.75 |
| Hole dia: | 0.6875 in | B: | 12.58 |
| A: | 16.83 | K: | 5.5 in |
| I: | 5.98 in | DL: | 5.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Model Code: | 529V |
| Product Line: | Worm Gear Drive | Output RPM: | 58.3 |
| Input HP: | 10.8 | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Style: | AR | Product Type: | Right Angle |
| Ratio: | 30:1 | Series Code: | 520 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | AR | Output Shaft Orientation: | LR |
| Series: | Hub City-Worm Gear Reducer | Input HP @ 1750 RPM: | 10.8 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 2.63 in | Center Distance (in): | 5.168 |
| Assembly: | 529V-AR | Thrust Rating - output shaft: | 3000 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 9174 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798057552 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

