Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 40/1 AR WR
Part #:0220-65279
Catalog #:529V 40/1 AR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 15.25 | O*: | 5.66 in |
| A: | 16.83 | N: | 9.75 |
| Hole dia: | 0.6875 in | DL: | 5.5 |
| Center Distance (in): | 5.168 in | K: | 5.5 in |
| O: | 4.25 in | I: | 5.98 in |
| B: | 12.58 | M: | 3.27 |
| V: | 0.75 in | J: | 11 in |
| L: | 9.25 in | T: | 2 |
| G: | 6.75 | U: | 1.25 in |
Technical Specifications
| Model Code: | 529V | Product Type: | Right Angle |
| Series Code: | 520 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Product Line: | Worm Gear Drive |
| Input Diameter (in): | 1.25 in | Style: | AR |
| Input HP: | 8.26 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 8.26 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.63 in |
| Input RPM: | 1,750 | Assembly: | 529V-AR |
| Output Shaft Assembly Code: | AR | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3000 | Series: | Hub City-Worm Gear Reducer |
| Output Key: | 1/2 X 3.50 | Center Distance (in): | 5.168 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9077 in/lbs |
General Specifications
| UPC: | 662798057569 | Weight: | 190.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

