Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 60/1 AR WR
Part #:0220-65281
Catalog #:529V 60/1 AR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 0.75 in |
| O: | 4.25 in | K: | 5.5 in |
| L: | 9.25 in | T: | 2 |
| A: | 16.83 | F: | 15.25 |
| J: | 11 in | N: | 9.75 |
| M: | 3.27 | B: | 12.58 |
| Hole dia: | 0.6875 in | Center Distance (in): | 5.168 in |
| I: | 5.98 in | DL: | 5.5 |
| G: | 6.75 | O*: | 5.66 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Style: | AR | Input HP: | 5.3 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 29.2 | Model Code: | 529V |
| Thrust Rating - output shaft: | 3000 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.168 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.63 in |
| Input Style: | Solid Shaft | Series: | Hub City-Worm Gear Reducer |
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | AR | Input HP @ 1750 RPM: | 5.3 |
| Output Shaft Orientation: | LR | Assembly: | 529V-AR |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
| Output Torque Rating (in-lb): | 8135 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798057576 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

