Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 20/1 BL WR
Part #:0220-65284
Catalog #:529V 20/1 BL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | Hole dia: | 0.6875 in |
| M: | 3.27 | U: | 1.25 in |
| O: | 4.25 in | T: | 2 |
| B: | 12.58 | DL: | 5.5 |
| I: | 5.98 in | L: | 9.25 in |
| A: | 16.83 | F: | 15.25 |
| V: | 0.75 in | G: | 6.75 |
| K: | 5.5 in | J: | 11 in |
| N: | 9.75 |
Technical Specifications
| Output Diameter (in): | 2 in | Output RPM: | 87.5 |
| Service Factor: | 1 | Product Line: | Worm Gear Drive |
| Input HP: | 15 | Series Code: | 520 |
| Ratio: | 20:1 | Model Code: | 529V |
| Style: | BL | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | 529V-BL |
| Input HP @ 1750 RPM: | 15 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.63 in | Thrust Rating - output shaft: | 3000 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Series: | Hub City-Worm Gear Reducer | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | BL | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.168 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 9060 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
General Specifications
| UPC: | 662798057590 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

