Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 15/1 BR WR
Part #:0220-65297
Catalog #:529V 15/1 BR WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | N: | 9.75 |
| T: | 2 | J: | 11 in |
| O: | 4.25 in | B: | 12.58 |
| A: | 16.83 | F: | 15.25 |
| U: | 1.25 in | DL: | 5.5 |
| G: | 6.75 | Hole dia: | 0.6875 in |
| I: | 5.98 in | M: | 3.27 |
| L: | 9.25 in | V: | 0.75 in |
| K: | 5.5 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input HP: | 19.2 |
| Product Line: | Worm Gear Drive | Model Code: | 529V |
| Series Code: | 520 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 2 in |
| Output RPM: | 117 | Style: | BR |
| Assembly: | 529V-BR | Output Key: | 1/2 X 3.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Input Keyway: | 1/4 X 2.63 in | Output Shaft Assembly Code: | BR |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3000 |
| Input HP @ 1750 RPM: | 19.2 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.168 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8861 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798057705 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

