Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 10/1 CL WR
Part #:0220-65303
Catalog #:529V 10/1 CL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.27 | L: | 9.25 in |
| DL: | 5.5 | V: | 0.75 in |
| T: | 2 | Center Distance (in): | 5.168 in |
| F: | 15.25 | B: | 12.58 |
| G: | 6.75 | N: | 9.75 |
| Hole dia: | 0.6875 in | K: | 5.5 in |
| U: | 1.25 in | O: | 4.25 in |
| A: | 16.83 | J: | 11 in |
| I: | 5.98 in |
Technical Specifications
| Input HP: | 25.9 | Service Factor: | 1 |
| Model Code: | 529V | Output Diameter (in): | 2 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Output RPM: | 175 |
| Series Code: | 520 | Style: | CL |
| Ratio: | 10:1 | Gear Type: | Worm |
| Series: | Hub City-Worm Gear Reducer | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 3000 | Input Keyway: | 1/4 X 2.63 in |
| Center Distance (in): | 5.168 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | 529V-CL |
| Input HP @ 1750 RPM: | 25.9 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | CL | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8183 in/lbs |
General Specifications
| UPC: | 662798057743 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

