Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 15/1 CL WR
Part #:0220-65304
Catalog #:529V 15/1 CL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | B: | 12.58 |
| O: | 4.25 in | N: | 9.75 |
| G: | 6.75 | Hole dia: | 0.6875 in |
| DL: | 5.5 | A: | 16.83 |
| F: | 15.25 | L: | 9.25 in |
| K: | 5.5 in | M: | 3.27 |
| I: | 5.98 in | T: | 2 |
| J: | 11 in | V: | 0.75 in |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Style: | CL | Input Diameter (in): | 1.25 in |
| Product Line: | Worm Gear Drive | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Input HP: | 19.2 |
| Service Factor: | 1 | Output RPM: | 117 |
| Series Code: | 520 | Model Code: | 529V |
| Input Keyway: | 1/4 X 2.63 in | Output Key: | 1/2 X 3.50 |
| Center Distance (in): | 5.168 | Input HP @ 1750 RPM: | 19.2 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | CL |
| Assembly: | 529V-CL | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Series: | Hub City-Worm Gear Reducer | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3000 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb | Output Torque Rating (in-lb): | 8861 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798057750 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

