Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 20/1 CL WR
Part #:0220-65305
Catalog #:529V 20/1 CL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.25 in | I: | 5.98 in |
| U: | 1.25 in | G: | 6.75 |
| Hole dia: | 0.6875 in | M: | 3.27 |
| Center Distance (in): | 5.168 in | A: | 16.83 |
| V: | 0.75 in | F: | 15.25 |
| N: | 9.75 | T: | 2 |
| B: | 12.58 | K: | 5.5 in |
| DL: | 5.5 | J: | 11 in |
| L: | 9.25 in |
Technical Specifications
| Style: | CL | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | 529V |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP: | 15 | Service Factor: | 1 |
| Series Code: | 520 | Output Diameter (in): | 2 in |
| Output RPM: | 87.5 | Product Line: | Worm Gear Drive |
| Assembly: | 529V-CL | Center Distance (in): | 5.168 |
| Input Keyway: | 1/4 X 2.63 in | Series: | Hub City-Worm Gear Reducer |
| Thrust Rating - output shaft: | 3000 | Output Shaft Assembly Code: | CL |
| Input HP @ 1750 RPM: | 15 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,300 lb | Output Torque Rating (in-lb): | 9060 in/lbs |
General Specifications
| UPC: | 662798795089 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

