Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 40/1 A WR 1.000
Part #:0220-74855
Catalog #:W300 40/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | AE2: | 0.125 |
| AG: | 4.38 | D: | 1.31 |
| B: | 5.12 | L: | 4.44 in |
| Center Distance (in): | 2.626 in | I: | 2.56 in |
| AD: | 4.13 | J: | 2.63 in |
| C: | 6.59 in | AE1: | 0.125 |
| T: | 1 | U: | 0.625 in |
Technical Specifications
| Series Code: | W300 | Input HP: | 0.71 |
| Input Diameter (in): | 0.625 in | Ratio: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 43.7 | Model Code: | W300 |
| Style: | A | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Product Line: | Worm Gear Drive |
| Keyway: | 3/16 x 3/32 | Output Shaft Assembly Code: | A |
| Input Style: | Solid Shaft | Series: | Hub City-Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.71 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Assembly: | W300-A | Ratio Range: | 40:1 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 820 in/lbs |
General Specifications
| UPC: | 662798082387 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

