Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 50/1 A WR 1.000
Part #:0220-74856
Catalog #:W300 50/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | C: | 6.59 in |
| I: | 2.56 in | AG: | 4.38 |
| AD: | 4.13 | Center Distance (in): | 2.626 in |
| B: | 5.12 | AE1: | 0.125 |
| D: | 1.31 | L: | 4.44 in |
| T: | 1 | U: | 0.625 in |
| J: | 2.63 in | AE2: | 0.125 |
Technical Specifications
| Style: | A | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Input HP: | 0.53 | Output Diameter (in): | 1.000 in |
| Series Code: | W300 | Service Factor: | 1 |
| Model Code: | W300 | Product Line: | Worm Gear Drive |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Style: | Solid Shaft |
| Mounting Style: | A | Series: | Hub City-Worm Gear Reducer |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Output Shaft Assembly Code: | A | Input HP @ 1750 RPM: | 0.53 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | W300-A |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 760 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798082394 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

