Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 40/1 A WR 1.250
Part #:0220-74871
Catalog #:W300 40/1 A WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | AD: | 4.13 |
| Center Distance (in): | 2.626 in | J: | 2.63 in |
| AE2: | 0.125 | L: | 4.44 in |
| T: | 1.25 | B: | 5.12 |
| M: | 1.88 | U: | 0.625 in |
| AG: | 4.38 | C: | 6.59 in |
| D: | 1.31 | AE1: | 0.125 |
Technical Specifications
| Service Factor: | 1 | Model Code: | W300 |
| Product Line: | Worm Gear Drive | Style: | A |
| Gear Type: | Worm | Input HP: | 0.71 |
| Output RPM: | 43.7 | Ratio: | 40:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Series Code: | W300 | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | A | Keyway: | 3/16 x 3/32 |
| Assembly: | W300-A | Input RPM: | 1,750 |
| Mounting Style: | A | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.71 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 820 in/lbs |
General Specifications
| UPC: | 662798082547 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

