Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 50/1 A WR 1.250
Part #:0220-74872
Catalog #:W300 50/1 A WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.38 | M: | 1.88 |
| J: | 2.63 in | Center Distance (in): | 2.626 in |
| I: | 2.56 in | AD: | 4.13 |
| U: | 0.625 in | AE1: | 0.125 |
| L: | 4.44 in | T: | 1.25 |
| D: | 1.31 | B: | 5.12 |
| C: | 6.59 in | AE2: | 0.125 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Model Code: | W300 |
| Product Line: | Worm Gear Drive | Input HP: | 0.53 |
| Input Diameter (in): | 0.625 in | Style: | A |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output RPM: | 35 | Series Code: | W300 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | W300-A |
| Input HP @ 1750 RPM: | 0.53 | Mounting Style: | A |
| Series: | Hub City-Worm Gear Reducer | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | A | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 760 in/lbs |
General Specifications
| UPC: | 662798082554 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

