Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 10/1 B WR 1.250
Part #:0220-74890
Catalog #:W300 10/1 B WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.125 | I: | 2.56 in |
| U: | 0.625 in | L: | 4.44 in |
| T: | 1.25 | C: | 6.59 in |
| B: | 5.12 | J: | 2.63 in |
| Center Distance (in): | 2.626 in | AG: | 4.38 |
| M: | 1.88 | D: | 1.31 |
| AE1: | 0.125 | AD: | 4.13 |
Technical Specifications
| Series Code: | W300 | Output RPM: | 175 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Model Code: | W300 | Ratio: | 10:1 |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Style: | B | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input HP: | 2.45 |
| Series: | Hub City-Worm Gear Reducer | Keyway: | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Assembly: | W300-B |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | B |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | B | Input HP @ 1750 RPM: | 2.45 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.63 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 800 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798082738 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

