Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 5/1 A WR
Part #:0220-78539
Catalog #:381 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 1 in |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Output RPM: | 350 | Style: | A |
| Input HP: | 20 | Ratio: | 5:1 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 381 |
| Center Distance (in): | 3.75 | Output Shaft Orientation: | LR |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Keyway: | 1/4 x 1/8 | Mounting Style: | A |
| Overhung Load: | 1,600 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798592886 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

