Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 10/1 A WR
Part #:0220-78540
Catalog #:381 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Style: | A |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Model Code: | 381 | Gear Type: | Worm |
| Input HP: | 12.6 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Center Distance (in): | 3.75 | Ratio Range: | 10:1 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3907 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798592893 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

