Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 40/1 A WR
Part #:0220-78544
Catalog #:381 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1.0 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Diameter (in): | 1.500 in |
| Style: | A | Model Code: | 381 |
| Input HP: | 4.22 | Input Diameter (in): | 1 in |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Output Shaft Orientation: | LR | Ratio Range: | 40:1 |
| Overhung Load: | 1,600 | Mounting Style: | A |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798592930 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

