Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 60/1 A WR
Part #:0220-78546
Catalog #:381 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Series Code: | 380 |
| Gear Type: | Worm | Model Code: | 381 |
| Input HP: | 2.77 | Product Line: | PowerCube Worm Gear Drive |
| Style: | A | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 60:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798592954 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

