Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 50/1 B WR
Part #:0220-78553
Catalog #:381 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Input HP: | 3.37 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Model Code: | 381 | Style: | B |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Output RPM: | 35 |
| Overhung Load: | 1,600 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Mounting Style: | B |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4214 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593029 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

