Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 60/1 B WR
Part #:0220-78554
Catalog #:381 60/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 381 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 60:1 | Input Diameter (in): | 1 in |
| Input HP: | 2.77 | Style: | B |
| Input Style: | Shaft | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798593036 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

