Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 40/1 C WR
Part #:0220-78560
Catalog #:381 40/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Ratio: | 40:1 | Input HP: | 4.22 |
| Series Code: | 380 | Gear Type: | Worm |
| Model Code: | 381 | Product Line: | PowerCube Worm Gear Drive |
| Style: | C | Service Factor: | 1 |
| Input Diameter (in): | 1 in | Output RPM: | 43.8 |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Ratio Range: | 40:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593104 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

