Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 50/1 C WR
Part #:0220-78561
Catalog #:381 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.37 | Input Diameter (in): | 1 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Model Code: | 381 |
| Output Diameter (in): | 1.500 in | Series Code: | 380 |
| Service Factor: | 1.0 | Style: | C |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | C | Overhung Load: | 1,600 |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 4214 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593111 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

